HELUTOP® HT-AIR-PA

To prevent water condensation

Produktfoto
Properties
  • A membrane accounts for, that air humidity can leave the enclosure, just at less pressure differences
  • Different pressures will reduce water condensation
  • No enter from water and dirt from outside
  • High strain relief
  • Large clamping areas
Description

HELUTOP® HT-AIR-PA

Description

Cable gland with integrated pressure compensation and ventilation system. Prevents water condensation.

Downloads
Data sheet

metrisches Anschlussgewinde

Artikel-Nr.

hellgrau

RAL 7035

Größe

Metr.

Kabel-Ø

von / bis

mm

Gewinde-
länge

mm

Schlüssel-
weite

mm

VPE
Stück

Netto EUR/100 Stück bei Abnahme von

bis 100

101 - 500

501 - 1000

906990

M12 x 1,5

4,0 - 8,0

8,0

19

100

369,60

346,50

335,00

906991

M16 x 1,5

4,0 - 8,0

10,0

19

50

540,80

507,00

490,10

906992

M20 x 1,5

6,0 - 12,0

10,0

24

50

636,80

597,00

577,10