SUPER-PAAR-TRONIC 340-C-PUR

Cable for drag chains, halogen-free, meter marking, EMC-preferred type

Logo Image Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Special drag chain cable,
    stranded in pairs, to UL-Style 20233
  • Temperature range
    flexing -30°C  to  +80°C
    fixed installation -40°C  to  +80°C
  • Nominal voltage 
    300 V
  • Test voltage
    core/core  1500 V
    core/screen  1000 V
  • Mutual capacitance  at 800 Hz
    core/core  approx. 60 pF/m
  • Coupling resistance
    max. 250 Ohm/km
  • Minimum bending radius
    flexing
    0,14 - 0,25 mm²:  7,5x outer Ø
    0,34 - 1 mm²:  10x outer Ø
    fixed installation
    0,14 - 0,25 mm²:  4x outer Ø
    0,34 - 1 mm²:  5x outer Ø
Cable structure
  • Bare copper conductor,
    extra fine wire from 0,5 mm² acc. to
    DIN VDE 0295 cl.6 / IEC 60228 cl.6
  • Conductor construction:
    0,14 mm²  approx.  18x0,1 mm
    0,25 mm²  approx.  32x0,1 mm
    0,34 mm²  approx.  42x0,1 mm
  • Core insulation of PP
  • Core identification to DIN 47100
  • Cores stranded in pairs, pairs
    stranded torsion-free in layers
    with optimal selected lay length
  • Fleece wrapping
  • Tinned copper braided screen,
    approx. coverage 85%
  • Fleece wrapping
  • Outer sheath of full polyurethane
    compound type TMPU acc. to
    DIN VDE 0207-363-10-2 /
    DIN EN 50363-10-2 and acc. to
    UL Std.1581 tab.50.227
  • Sheath colour: grey (RAL 7001)
  • With meter marking
Properties
  • Resistant to weather, ozone, UV-radiation,
    solvents, acids, alkalis, hydraulic liquidity
  • Halogen-free
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • Flame retardant acc. to 
    DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2 /
    UL VW-1 / CSA FT1
  • Oil resistance acc. to
    DIN VDE 0473-811-404/DIN EN 60811-404
Note
  • The conductor is metrically constructed
    (mm²). The AWG designation is
    approximate and purely informative.

Advantages

  • High tear, abrasion and impact resistance,
    even at low temperatures
Application
Stranded in pairs, these fully-screened special drag chain cables can also be used where external, high-frequency interference influences pulse transfer. They are used for permanently flexible stresses in machine and tool building, in robot technology, on constantly moving machine components and for extended use in multi-shift operations. This two-approvals single-core cable is preferred for use in export-oriented mechanical engineering, in machine tools, production lines and systems engineering. Guaranteed extended use in multi-shift operations with extremely high bending stresses. For applications which go beyond standard solutions we recommend for our especially developed enquiry sheet for energy guiding systems. For use in cable drag chains please note installation instruction. Further technical details see selection table for drag chain cables, see chapter "Technical Information".
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet

Part no.

No.pairs x
no.cores x
cross-sec.
mm²

AWG-No.

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

49536

1 x 2 x 0,14

26

4,3

13,0

24,0

49537

2 x 2 x 0,14

26

5,5

19,2

41,0

49538

3 x 2 x 0,14

26

5,8

23,3

52,0

49539

4 x 2 x 0,14

26

6,2

27,0

59,0

49540

5 x 2 x 0,14

26

6,7

37,6

72,0

49541

6 x 2 x 0,14

26

7,2

49,2

89,0

49542

8 x 2 x 0,14

26

8,4

54,6

107,0

49543

10 x 2 x 0,14

26

9,1

60,0

116,0

49830

1 x 2 x 0,25

24

4,9

14,0

26,0

49831

2 x 2 x 0,25

24

6,6

32,0

61,0

49832

3 x 2 x 0,25

24

6,9

38,4

70,0

49833

4 x 2 x 0,25

24

7,5

43,2

82,0

49834

5 x 2 x 0,25

24

8,1

51,5

99,0

49835

6 x 2 x 0,25

24

8,8

71,8

126,0

49836

8 x 2 x 0,25

24

10,4

74,4

147,0

49837

10 x 2 x 0,25

24

11,3

90,0

179,0

49838

14 x 2 x 0,25

24

12,4

111,2

210,0

49839

1 x 2 x 0,34

22

5,1

20,0

35,0

49840

2 x 2 x 0,34

22

6,9

41,0

80,0

49841

3 x 2 x 0,34

22

7,3

52,2

100,0

49842

4 x 2 x 0,34

22

7,9

59,1

118,0

49843

5 x 2 x 0,34

22

8,6

67,0

134,0

49844

6 x 2 x 0,34

22

9,5

86,4

162,0

49845

8 x 2 x 0,34

22

11,2

107,5

214,0

49846

10 x 2 x 0,34

22

12,1

131,0

270,0

49847

14 x 2 x 0,34

22

13,5

150,0

304,0

49848

1 x 2 x 0,5

20

5,7

22,5

47,0

49849

2 x 2 x 0,5

20

7,9

53,0

100,0

49850

3 x 2 x 0,5

20

8,4

72,8

131,0

49851

4 x 2 x 0,5

20

9,3

75,6

149,0

49852

5 x 2 x 0,5

20

10,1

85,7

169,0

49853

6 x 2 x 0,5

20

11,2

103,0

181,0

49854

8 x 2 x 0,5

20

13,6

148,4

274,0

49855

10 x 2 x 0,5

20

14,7

180,0

332,0

49856

14 x 2 x 0,5

20

16,3

218,3

390,0

49857

1 x 2 x 0,75

19

6,4

35,2

56,0

49858

2 x 2 x 0,75

19

9,1

61,4

102,0

49859

3 x 2 x 0,75

19

9,8

87,1

144,0

49860

4 x 2 x 0,75

19

10,9

95,2

160,0

49861

5 x 2 x 0,75

19

12,1

115,0

193,0

49862

6 x 2 x 0,75

19

13,5

137,1

216,0

49863

8 x 2 x 0,75

19

16,1

184,4

327,0

49864

10 x 2 x 0,75

19

17,4

259,8

451,0

49865

14 x 2 x 0,75

19

19,2

318,4

521,0

49866

1 x 2 x 1

18

6,9

42,0

64,0

49867

2 x 2 x 1

18

10,1

73,0

120,0

49868

3 x 2 x 1

18

10,9

93,6

160,0

49869

4 x 2 x 1

18

12,1

117,8

184,0

49870

5 x 2 x 1

18

13,6

139,0

217,0