SOOW

rubber-sheathed cable

Logo Image Logo Image
Produktfoto
Technical data
  • Rubber-sheated cable acc. to
    UL Std.62
    CAN/CSA-C 22.2 No.49
  • UL - SOOW
    CSA - SOOW
  • Temperature range
    -40°C  to  +90°C
  • Permissible operating temperature
    at the conductor  +90°C
  • Nominal voltage
    600 V
  • Test voltage
    2500 V
  • Minimum bending radius
    flexing 6x outer Ø
Cable structure
  • Copper conductor bare or tinned,
    fine wire stranded with AWG dimensions
  • Core insulation of rubber (EPR)
  • Core identification
    3 cores: BK, WH, GN
    4 cores: BK, WH, RD, GN
    5 cores: BK, WH, RD, GN, OG
    10 cores: BK, WH, RD, GN, OG, BU,
    WH/BK, RD/BK, GN/BK, OG/BK
  • Cores stranded in layers with
    optimal lay length
  • Separator
  • Outer sheath of rubber (CPE)
  • Sheath colour: black
Properties
  • Ozone resistant
  • Weather and UV resistant
  • Resistant to oils and greases
     

Tests

  • CSA FT2
Application

Approved, heavy rubber-sheathed cable, for usage in dry, moist, wet rooms as well as outdoors. Used as supply cable in industrial plants and processing facilities, for cranes, hand lamps, lifting devices, construction machineries and motors.

Downloads
Data sheet

Part no.

No.cores
x AWG-No.

Current
carrying
capacity

at +30°C (A)

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

38548

3 x 18

10

9,1

24,0

110,0

38549

4 x 18

7

9,8

32,0

130,0

38550

5 x 18

5,6

11,7

40,0

183,0

38551

3 x 16

13

10,1

38,0

134,0

38552

4 x 16

10

10,6

51,0

160,0

38553

5 x 16

8

12,5

63,0

222,0

11019915

10 x 16

7

17,2

130,0

374,0

38554

3 x 14

18

13,3

60,0

240,0

38555

4 x 14

15

14,4

80,0

286,0

38556

5 x 14

12

16,4

100,0

374,0

38557

3 x 12

25

15,2

95,0

323,0

38558

4 x 12

20

16,5

127,0

389,0

38559

5 x 12

16

17,8

159,0

475,0

38560

3 x 10

30

16,5

152,0

419,0

38561

4 x 10

25

18,0

202,0

500,0

38562

5 x 10

20

19,3

253,0

609,0

38563

3 x 8

40

21,1

241,0

673,0

38564

4 x 8

35

23,5

322,0

859,0

38565

5 x 8

28

25,4

402,0

1017,0

11007274

3 x 6

55

24,6

383,0

954,0

11007223

4 x 6

45

26,9

517,0

1169,0

11007275

5 x 6

36

30,0

638,0

1463,0

11007276

3 x 4

70

28,7

610,0

1359,0

11007277

4 x 4

60

31,8

814,0

1721,0

11007278

3 x 2

95

33,1

968,0

1916,0

11007279

4 x 2

80

36,8

1290,0

2447,0