PAAR-TRONIC-Li-2YCYv

PE-insulated, low capacitance, Termi-Point®, meter marking, EMC-preferred type

Logo Image
Produktfoto
Technical data
  • PE-insulated data cable
  • Temperature range
    flexing -5°C  to  +70°C
    fixed installation -30°C  to  +80°C
  • Conductor resistance (loop) at 20°C
    0,22 mm² max. 186 Ohm/km
    0,34 mm² max. 115 Ohm/km
    0,5 mm² max. 78,5 Ohm/km
    1 mm² max. 39,2 Ohm/km
  • Operating peak voltage  max. 250 V
    (not for heavy current installation purposes)
  • Test voltage
    core/core  2000 V
    core/screen  1000 V
  • Insulation resistance
    min. 5 GOhm x km
  • Mutual capacitance  at 800 Hz
    > 4 pairs max. 60 pF/m
    ≤ 4 pairs values extended by 20%
  • Inductance
    approx. 0,66 mH/km
  • Line attenuation (approx. value)
    0,22 mm² at 100 kHz 9,0 dB/km
    0,34 mm² at 100 kHz 6,6 dB/km
    0,5 mm² at 100 kHz 6,0 dB/km
    0,22 mm² at 1 MHz 25,0 dB/km
    0,34 mm² at 1 MHz 20,0 dB/km
    0,5 mm² at 1 MHz 18,0 dB/km
  • Cross-talk attenuation
    up to 1 MHz min. 50 dB
    up to 10 MHz min. 40 dB
  • Minimum bending radius
    flexing 12x outer Ø
    fixed installation 7,5x outer Ø
Cable structure
  • Bare copper conductor, 7-wires, adapted to
    DIN VDE 0881, suitable for Termi-Point®
    and solder-free connection technique
  • Conductor construction:
    0,22 mm² = 7x0,2 mm
    0,34 mm² = 7x0,25 mm
    0,5 mm² = 7x0,3 mm
    1 mm² = 7x0,42 mm
  • Core insulation of PE
    compound type L/MD to
    DIN VDE 0819-103 /DIN EN 50290-2-23
  • Core identification (pair) to DIN 47100
  • Cores stranded in pairs with
    optimal lay length
  • Pairs stranded in layers with
    optimal lay length
  • Foil wrapping
  • Tinned copper braided screening,
    coverage approx. 85%
  • Outer sheath of special PVC
    compound type TM2 to
    DIN VDE 0207-363-4-1/DIN EN 50363-4-1
  • Type
    . . . Yv with reinforced outer sheath
  • Sheath colour: black
  • With meter marking
Properties
  • The line offers enormous advantages
    through fast and cheap contacting possibilty
    in Termi-Point® connection technology. With
    this solder-free connection technique, the
    stranded conductor is crimped together with
    a sleeve onto a contact pin without prior
    stripping of the insulation material
  • The twisted-pair lay-up prevents electrical
    unbalances within the cable and this thus
    effectively suppresses cross-talking effects
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • PVC outer sheath
    self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
Note
  • At 0,22 mm² is designed for applications
    with Sub-D connectors.
  • Termi-Point® registered trade mark AMP.
  • The conductor is metrically constructed
    (mm²). The AWG designation is
    approximate and purely informative.
Application
These PE-insulated data cables with twisted pairs are used in particular for the interference-free transmission of data and signals over longer distances. The high transmission rates are particularly suitable for RS 422 and RS 485 interfaces. These cables are suitable for fixed installations as well as for flexing applications, for free movement without forced motion and without tensile stress, in dry and moist environments. Yv black with reinforced outer sheath, is suitable for installation in the ground and in open air.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.pairs x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

21129

2 x 2 x 0,22

7,8

26,0

60,0

24

21130

3 x 2 x 0,22

8,1

31,0

79,0

24

21131

4 x 2 x 0,22

8,5

38,0

96,0

24

21132

8 x 2 x 0,22

10,6

62,0

140,0

24

21133

10 x 2 x 0,22

11,6

79,0

184,0

24

21135

2 x 2 x 0,34

8,7

35,0

83,0

22

21136

3 x 2 x 0,34

9,4

44,0

92,0

22

21137

4 x 2 x 0,34

10,0

53,0

112,0

22

21138

8 x 2 x 0,34

12,4

86,0

179,0

22

21139

10 x 2 x 0,34

13,8

104,0

219,0

22

21141

2 x 2 x 0,5

9,8

49,0

90,0

20

21142

3 x 2 x 0,5

10,4

60,0

126,0

20

21143

4 x 2 x 0,5

11,2

73,0

146,0

20

21144

8 x 2 x 0,5

13,9

124,0

246,0

20

21145

10 x 2 x 0,5

16,0

155,0

292,0

20

21146

2 x 2 x 1

10,8

81,0

141,0

18

21147

3 x 2 x 1

11,5

102,0

170,0

18

21148

4 x 2 x 1

12,0

130,0

203,0

18

21149

8 x 2 x 1

16,1

240,0

261,0

18

21150

10 x 2 x 1

17,2

282,0

287,0

18