NAYCWY

Power cable, 0,6/1 kV, with concentric copper conductor

Logo Image Logo Image
Produktfoto
Technical data
  • Power distribution cable
    acc. to DIN VDE 0276-603 /
    HD 603 S1 / IEC 60502
  • Temperature range
    flexing  -5°C  to  +50°C
    fixed installation  -40°C  to  +70°C
  • Permissible operating temperature
    at conductor  +70°C
  • Permissible short circuit temperature
    (short circuit duration max. 5 s)
    +160°C
  • Nominal voltage
    U0/U 0,6/1 kV
  • Test voltage
    4 kV
  • Minimum bending radius
    12x outer Ø
Cable structure
  • Aluminium conductor,  
    single wire or multi wire acc. to
    DIN VDE 0295 cl.1 or cl.2 /
    IEC 60228 cl.1 or cl.2
  • Core insulation of PVC
    compound type DIV4
    acc.to HD 603 S1
  • Core identification
    acc. to DIN VDE 0293-308
  • Cores stranded concentrically
  • Filling compound
  • Concentric conductor (Ceander),
    inner layer of corrugated copper wires,
    outer layerwith copper tape
  • Outer sheath of PVC
    compound type DMV5
    acc. to HD 603 S1
  • Sheath colour: black
Properties
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers

Tests

  • Flame retardant acc. to
    DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2

Highest permissible voltage

  • Direct current systems
    - Conductor/conductor 1,8 kV
    - Conductor/earth  0,9 kV
  • Alternating current systems
    - Single phase systems
       both outer conductors insulated 1,4 kV
    - Single phase systems
       one outer conductor earthed 0,7 kV
  • Three phase systems 1,2 kV
    with concentric conductor and
    a cross section from 240 mm² 3,6 kV
Note
  • re = round conductor, single wire
    rm = round conductor, multi wire
    sm = sectional conductor, multi wire
  • Part no. 17000053 in reference to VDE
    Designation (N)AYCWY
  • The conductor is metrically constructed
    (mm²). The AWG designation is
    approximate and purely informative.
Application
Power distribution cables, preferably used for underground installation, primarily in local networks, for industrial applications and switching systems, power stations. Wherever increased electrical and mechanical protection are required. Installation in water, outdoors, in concrete, indoors and in cable ducts. The concentric conductor (C) may be used as PE, PEN conductor or as a shield according to national regulations. The corrugated design (Ceander) of the conc entric conductor permits any number of cable junctions during assembly, without any conductors having to be cut. This ensures a optimal reliability.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

app. mm

Cop.
weight

kg / km

Alu weight

kg / km

Weight

app. kg / km

AWG-No.

36009

3 x 10

re / 10

20,2

88,0

87,0

603,0

8

36010

3 x 16

re / 16

22,3

125,0

139,0

754,0

6

36011

3 x 25

re / 25

25,5

170,0

218,0

1043,0

4

36012

3 x 25

rm / 16

26,6

125,0

218,0

1046,0

4

36013

3 x 25

rm / 25

26,6

170,0

218,0

1101,0

4

36014

3 x 35

re / 35

27,6

240,0

305,0

1243,0

2

36015

3 x 35

sm / 16

26,4

125,0

305,0

1002,0

2

36016

3 x 35

sm / 35

26,4

240,0

305,0

1107,0

2

36017

3 x 50

sm / 25

29,4

170,0

435,0

1283,0

1

36018

3 x 70

sm / 35

32,6

240,0

609,0

1633,0

2/0

36019

3 x 70

sm / 70

33,4

475,0

609,0

1838,0

2/0

36020

3 x 95

sm / 50

38,1

340,0

827,0

2136,0

3/0

36021

3 x 95

sm / 95

38,1

640,0

827,0

2449,0

3/0

36022

3 x 120

sm / 50

40,8

340,0

1044,0

2517,0

4/0

36023

3 x 120

sm / 70

40,8

475,0

1044,0

2612,0

4/0

36024

3 x 150

sm / 70

44,9

475,0

1305,0

3019,0

300 kcmil

36025

3 x 150

sm / 150

45,5

1000,0

1305,0

3517,0

300 kcmil

36026

3 x 185

sm / 70

49,8

475,0

1610,0

3741,0

350 kcmil

36027

3 x 185

sm / 95

49,8

640,0

1610,0

3895,0

350 kcmil

36028

3 x 240

sm / 70

55,4

475,0

2088,0

4539,0

500 kcmil

36029

3 x 240

sm / 120

55,8

800,0

2088,0

4838,0

500 kcmil

36030

3 x 240

sm / 240

56,0

1665,0

2088,0

5611,0

500 kcmil

32840

4 x 16

re / 16

23,9

125,0

186,0

801,0

6

32841

4 x 25

re / 16

28,9

125,0

290,0

1243,0

4

32842

4 x 35

re / 16

30,3

125,0

406,0

1282,0

2

32843

4 x 50

sm / 25

34,8

170,0

580,0

1689,0

1

32844

4 x 70

sm / 35

38,6

240,0

814,0

2074,0

2/0

32845

4 x 95

sm / 50

44,4

340,0

1102,0

2779,0

3/0

32846

4 x 120

sm / 70

48,7

475,0

1392,0

3365,0

4/0

32847

4 x 150

sm / 70

53,3

475,0

1740,0

3813,0

300 kcmil

32848

4 x 185

sm / 95

59,1

640,0

2146,0

4877,0

350 kcmil

32849

4 x 240

sm / 120

66,0

800,0

2784,0

6017,0

500 kcmil

17000053

4 x 300

sm / 150

69,0

1000,0

3480,0

8080,0

600 kcmil