(N)HXMH(St)-J

halogen-free, screened plastic sheathed cable 300/500 V, FRNC

Produktfoto
Technical data
  • Halogen-free plastic-sheathed cable
    with enhanced characteristics
    in case of fire, in reference to
    DIN VDE 0250-214
  • Temperature range
    during installation  +5°C  to  +70°C
    fixed installation  -30°C  to  +70°C
  • Max. temperature at the conductor
    during operation  +70°C
    in case of short circuit  +250°C
  • Nominal voltage
    U0/U 300/500 V
  • Test voltage
    2000 V
  • Minimum bending radius
    fixed installation 4x outer Ø
Cable structure
  • Bare copper conductor, single wire
    acc. to DIN VDE 0295 cl.1 /
    BS 6360 cl.1 / IEC 60228 cl.1
  • Core insulation of cross-linked
    polyethylene (XLPE)
  • Core identification
    acc. to DIN VDE 0293-308
  • Cores stranded in layers with
    optimal lay length
  • Solid copper drain-wire
  • Coated aluminium foil screening
  • Overall core sheath of
    halogen-free filling compound
  • Outer sheath of flame-retardant,
    halogen-free polymer
    compound type HM2
  • Sheath colour: grey (RAL 7035)
Properties
  • Flame-retardant
  • Halogen free, no separation
    of corrosive and toxic gases
  • Limited propagation of fire
  • Low smoke development
Tests
  • Flame test acc. to
    DIN VDE 0482-332-3-24 / BS 4066-3 /
    DIN EN 60332-3-24 / IEC 60332-3-24
  • Corrosiveness of combustion gases
    acc. to DIN VDE 0482-754-2 /
    DIN EN 60754-2 / IEC 60754-2
  • Halogen-free acc. to
    DIN VDE 0482-754-1 /
    DIN EN 60754-1 / IEC 60754-1
  • Smoke density acc. to
    DIN VDE 0482-1034-1+2 / BS 7622-1+2
    DIN EN 61034-1+2 / IEC 61034-1+2
Note
  • re = round conductor, single wire
  • LS0H = Low Smoke Zero Halogen
  • The conductor is metrically constructed
    (mm²). The AWG designation is
    approximate and purely informative.
Application
Halogen-free, screened plastic-sheathed cables with enhanced characteristics in case of fire are used for applications where harm to human life and damage to property must be prevented in the event of fire, e. g. in industrial installations, communal establishments, hotels, airports, underground stations, railway stations, hospitals, departmental stores, banks, schools, theatres, multi-storey buildings, process control centres etc. These cables are made for an effective range of electromagnetic interference alternating fields by a static screen. Suitable for installation in dry, damp or wet environments, for installation above, on, in and beneath plaster as well as in masonry walls and in concrete, not however for direct embedding in vibration, compacted or tamped concrete.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet

Part no.

No.cores x
cross-sec.
mm²

Drain-
wire

mm²

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

53778

3 x 1,5

re

1,5

9,1

58,0

165,0

16

53779

4 x 1,5

re

1,5

9,5

72,0

191,0

16

53780

5 x 1,5

re

1,5

11,2

87,0

219,0

16

53781

7 x 1,5

re

1,5

11,4

116,0

308,0

16

53782

3 x 2,5

re

1,5

9,8

87,0

207,0

14

53783

4 x 2,5

re

1,5

10,2

111,0

251,0

14

53784

5 x 2,5

re

1,5

11,7

135,0

280,0

14