LifY Single Core

extra fine wires with highest flexibility

Produktfoto
LifY Single core 1x0,1 mm² BK  Part no. 15101
content quantity per sales unit of measure
100.00
Technical data
  • Special plastic stranded wire
    by special design extremely flexible
    in reference to DIN VDE 0250 /
    DIN VDE 0285-525-1 / DIN EN 50525-1
  • Temperature range
    flexing  -15°C  to  +80°C
  • Operating peak voltage
    (not for heavy current installation purposes)
    up to 0,25 mm²  300 V
  • Nominal voltage
    0,5-1 mm²  U0/U 300/500 V
    from 1,5 mm²  U0/U 450/750 V
  • Test voltage
    up to 0,25 mm²  2 kV
    0,5-1 mm²  2,5 kV
    from 1,5 mm²  3 kV
  • Minimum bending radius
    flexing 8x outer Ø
Cable structure
  • Bare copper conductor, extra fine wire
  • Conductor construction see table below
  • Core insulation of PVC (soft, smooth)
  • Stranded specially
Properties
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • Flame retardant acc. to
    DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 /  IEC 60332-1-2
Note
  • Please add the appropriate item number
    when ordering using the following indicator:
    00 = green, 01 = black, 02 = red,
    03 = blue, 04 = brown, 05 = white,
    06 = grey, 07 = violet, 08 = yellow,
    09 = orange, 10 = transparent,
    11 = pink, 12 = beige, 13 = 2-colour
    015= darkblue
  • The conductor is metrically constructed
    (mm²). The AWG designation is
    approximate and purely informative.
Application
The LifY single cores are used as super flexible insulated strand wires for switch cabinets, as measuring cable for testing, laboratories, research etc.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet