J-Y(St)Y Lg

Fire warning installation cable

Produktfoto
Technical data
  • Installation cable adapted to
    DIN VDE 0815
  • Temperature range
    during operation -5°C  to  +50°C
    fixed installation -30°C  to  +70°C
  • Loop resistance
    at 20°C max. 73,2 Ohm/km
  • Operating peak voltage  3003) V
    (not for heavy current installation purposes)
  • Test voltage  (50 Hz)
    core/core  U eff. 800 V
    core/screen  800 V
  • Insulation resistance
    min. 100 MOhm x km
  • Mutual capacitance  at 800 Hz
    max. 1001) pF/m
  • Capacitance unbalances  at 800 Hz
    k - max. 3002) pF/100 m
  • Line attenuation  at 800 Hz
    1,1 dB/km
  • Minimum bending radius
    to DIN VDE 0891-5
    during delivery 7,5x cable Ø
    single bending without tension
    5x cable Ø
    repeated bending under tension
    7,5x cable Ø
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper conductor, single-wire
  • Core insulation of PVC,
    compound type YI1
    to DIN VDE 0207-4
  • Core and pair identification to DIN VDE 0815
  • Cores twisted in pairs Pairs stranded in layer
  • Foil wrapping
  • Plastic coated aluminium foil static
    screening (St)
  • Outer sheath of PVC, flame retardant,
    compound type YM1 to
    DIN VDE 0207-5
  • Sheath colour: red, with imprint
    "BRANDMELDEKABEL"
Properties
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers

Tests

  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
Note
  • 1) This value may be extended by 20% with
    a make-up to 4 pairs.
  • 2) 20% of the values, but one value up to
    500 pF is allowed.
  • 3) Short time operation (6 s/min) up to
    600 V permitted.
  • 2-paired cables:
    cores are stranded to a star quad.
Application
This cable type with electrostatic screening (St) protects the transmission circuits against extern electrical interferences. Installation cables laid up in pairs are preferably used for telecommunication installation in dry and damp premises, and in or under plaster, in the open air for fixed installation. These cables are suitable for telephone stations and sub-extensions, for signal and data transmission. Telephone-Installation cables are not allowed for purposes of high current and power installation.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.pairs x
cross-sec.
mm

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

33035

1 x 2 x 0,8

4,5

11,0

38,0

-

33036

2 x 2 x 0,8

7,0

21,0

60,0

-

33037

3 x 2 x 0,8

8,5

31,0

80,0

-

33038

4 x 2 x 0,8

9,0

41,0

100,0

-

33039

5 x 2 x 0,8

9,5

52,0

120,0

-

33040

6 x 2 x 0,8

11,0

62,0

140,0

-

33041

8 x 2 x 0,8

11,5

82,0

170,0

-

33042

10 x 2 x 0,8

13,2

102,0

220,0

-

33043

12 x 2 x 0,8

14,2

123,0

250,0

-

33044

14 x 2 x 0,8

14,6

145,0

280,0

-

33045

16 x 2 x 0,8

16,0

164,0

320,0

-

33046

20 x 2 x 0,8

17,0

204,0

380,0

-

33047

24 x 2 x 0,8

19,0

244,0

460,0

-

33048

30 x 2 x 0,8

20,8

304,0

560,0

-

33049

40 x 2 x 0,8

23,0

405,0

710,0

-

33050

50 x 2 x 0,8

26,0

505,0

900,0

-

33051

60 x 2 x 0,8

28,0

606,0

1050,0

-

33052

80 x 2 x 0,8

31,5

807,0

1400,0

-

33053

100 x 2 x 0,8

33,0

1008,0

1750,0

-