J-H(St)H

Bd fire warning installation cable, halogen-free

Produktfoto
Technical data
  • Flame retardant, halogen free installation
    cable adapted to DIN VDE 0815
  • Temperature range
    flexing  -5°C  to  +50°C
    fixed installation  -30°C  to  +70°C
  • Loop resistance  at 20°C
    max. 73,2 Ohm/km
  • Operating peak voltage  300 V
    (not for heavy current installation purposes)
  • Test voltage
    core/core  U eff. 800 V
    core/screen  800 V
  • Mutual capacitance  at 800 Hz
    max. 1201) pF/m
  • Capacitance unbalances  at 800 Hz
    k1 - max. 3002) pF/100 m
    k9-12 - max. 1003) pF/100 m
  • Line attenuation  at 800 Hz
    approx. 1,5 dB/km
  • Minimum bending radius
    - during delivery 7,5x outer Ø
    - single bending without tension
      2,5x outer Ø
    - repeated bending under tension
      7,5x outer Ø
  • Caloric load values
    see "Technical Information"
Cable structure
  • Bare copper conductor, single wire
  • Core insulation, halogen-free,
    compound type HI2
    acc to DIN VDE 0207-23
  • Core identification acc. to DIN VDE 0815
    (core and star-quad identification)
  • Cores twisted in quads
  • The cores to quads and the
    quads are stranded to units
  • Foil wrapping
  • Drain wire solid
  • Electrostatic screen (St) made of
    plastic-laminated aluminium foil
  • Outer sheath, halogen-free, flame retardant,
    compound type HM2
    to DIN VDE 0207-24
  • Sheath colour: red with imprint
    "BRANDMELDEKABEL"
Properties
  • Not for purposes of high current
    and power installation as well as
    underground laying
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • Flame test acc. to
    DIN VDE 0482-332-3-24 /
    DIN EN 60332-3-24 / IEC 60332-3-24
  • Corrosiveness of combustion gases
    acc. to DIN VDE 0482-267 /
    DIN EN 50267-2-2 / IEC 60754-2
  • Smoke density acc. to
    DIN VDE 0482-1034-1+2 /
    DIN EN 61034-1+2 / IEC 61034-1+2
Note
  • 1) This value may be extended by 20%
    with make-up up to 4 pairs.
  • 2) 20% of the values, but one value up to
    500 pF is allowed.
  • 3) 10% of the values, but four values
    (relationship) up to 300 pF are allowed.
  • LS0H = Low Smoke Zero Halogen
Application
The halogen-free installation cables with improved characteristics in the case of fire are used for the telephone transmission, measurement and control technology. The static screen protects the transmission circuits against outer electrical interferences. A fire propagation is prevented through high oxygen index of the insulation material and produce no corrosive gases in case of fire. Those cables are preferably used for telecommunication installations in dry and damp premises, and in or under plaster.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.pairs x
cross-sec.
mm

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

34116

2 x 2 x 0,8

6,8

25,0

70,0

-

34117

4 x 2 x 0,8

10,5

45,0

135,0

-

34118

6 x 2 x 0,8

10,9

65,0

151,0

-

34119

10 x 2 x 0,8

13,1

106,0

230,0

-

34120

20 x 2 x 0,8

20,4

206,0

507,0

-

34121

30 x 2 x 0,8

21,5

307,0

600,0

-

34122

40 x 2 x 0,8

24,5

407,0

788,0

-

34123

50 x 2 x 0,8

27,1

508,0

972,0

-

34124

60 x 2 x 0,8

29,4

608,0

1120,0

-

34125

80 x 2 x 0,8

33,2

809,0

1475,0

-

34126

100 x 2 x 0,8

37,2

1010,0

1804,0

-