H05V-K

PVC-Single Core, fine wire

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • PVC single core acc. to
    DIN VDE 0285-525-2-31 /
    DIN EN 50525-2-31 / IEC 60227-3
  • Temperature range
    flexing -5°C  to  +70°C
    fixed installation -30°C  to  +80°C
  • Nominal voltage
    U0/U 300/500 V
  • Test voltage
    2000 V
  • Insulation resistance
    min. 10 MOhm x km
  • Minimum bending radius
    fixed insatallation 4x core Ø
Cable structure
  • Bare copper conductor,
    fine wire acc. to
    DIN VDE 0295 cl.5 / IEC 60228 cl.5
  • Core insulation of PVC
    compound type TI1 acc. to
    DIN VDE 0207-363-3 / DIN EN 50363-3
  • Core identification: see table below
Properties
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • Flame retardant acc. to
    DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
Note
  • The following colours are recommended:
    black, white, blue, grey, brown, red,
    orange, turquoise, violet and pink.
    Exceptions are the colours green and
    yellow; these are only permitted if the
    safety regulations allows. Green is
    permitted for the identification of
    luminous decorative chains. All
    2-coloured combinations of the
    above single colours are allowed
Application
These single cores are determined for the installation to the inside of apparatus as well as for the protective laying to the lightings, in dry rooms, in production facilities, switch and distributor boards, in tubes, under and surface mounting of plasters.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet

Cross-
sec.

mm²

Outer Ø

min. - max.

mm

Cop.
weight

kg / km

red-white

blue-white

brown-white

darkblue-white

 

/opc/workarea/suppliers/STD/documents/Ring.jpg

Packing

Coil in cardboard (100m)

H05V-K coil

Part no.

29370

29375

29380

29394

0,5

2,1 - 2,5

4,8

Part no.

29371

29376

29381

29395

0,75

2,2 - 2,7

7,2

Part no.

29372

29377

29382

29396

1

2,4 - 2,8

9,6