HELUTOOL HKS 32

Cable shear

Produktfoto
Note
Not applicable for cutting steelwires, cables with steel-insertion and solid conductors.
Description

Cable shear HKS 32

Description
  • For cutting stranded Al- and Cu-cables, single and multi-core

  • Cutting ranges up to 32mm

  • The cutting blades consist of a hardened special tool steel

  • Length 600 mm

  • Weight 1500 g
Downloads
Data sheet

Artikel-Nr.

Typ

VPE
Stück

Netto EUR/Stück bei Abnahme von

1

2 - 4

5 - 10

907603

HKS 32

1

75,30

70,60

65,90